(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tire Chuck & Gauge L Type EA123CG-26A

Tire Chuck & Gauge L Type EA123CG-26A

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Hose Length …290mm
・Weight …About 655g
・Plastic Body
・Primary Side Connection Opening …Coupler Plug
・Measurement, Pressure boost, Decompression Possible
・Chuck Opening …Small caliber double chuck
・Usage …Car ・Track ・Bus
・Large size 3 inches big dial
・Rubber grip handle easy to hold
・Accessories …Double chuck hose ,Air Plug
・Measurement Range …0 to 1200kPa
・Measurement Error …Within ±10kPa
・It's easy to Measurement, Pressure boost, Decompression withlever operation
・Adopt double chuck that can measure tire pressure of passenger cars and trucks

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA123CG-26A
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)