(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Sander EA162DC

Air Sander EA162DC

【Product Specifications】
・Length-150mm
・Weight-1.1kg
・Operating pressure-0.64MPa
・Air consumption-115L/min
・Revolution speed-15,000rpm
・Inlet-Rc (PT) 1/4
・Disk size-Dia. 75, 125mm
・Compressor used-2.2kw

Part Number

Configured Part Number is shown.

EA162DC

Part Number
EA162DC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162DC in the Air Sander EA162DC series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)