(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
[For EA305MB]Hot Melt Stick

[For EA305MB]Hot Melt Stick

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Hot melt stick used for bonding rigid PVC, high-density PE/PP, and other plastics

Basic Specifications

  • Color
    White semi-transparent
  • Quantity
    450 g (about 15 pieces)
  • Details 1
    Compliant with the Food Sanitation Act of Japan
  • Size
    ø 15×203mm
  • Details 2
    Low melt type (120°C)
  • Details 3
    For EA305MB
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA305MD-1
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    [White / gray after mixing] White semi-transparent
  • Quantity
    450 g (about 15 pieces)
  • Details 1
    Compliant with the Food Sanitation Act of Japan
  • Size
    ø 15×203mm
  • Details 2
    Low melt type (120°C)
  • Details 3
    For EA305MB

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)