(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Crimping pliers Set EA538J-1

Crimping pliers Set EA538J-1

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
-Set of 3pcs
・For bare terminal-・Crimp range:1.25・2.0・5.5mm2・Full length:176mm・JIS compliant
・For insulated closed-end connector-・Crimp range:CE-1・-2・-5・Full length:182mm
・For ring sleeve-・Crimp range:supersmall, small, medium,・Full length:181mm・JIS compliant
・The pliers for bare terminals and ring sleeves satisfy the JIS standards and can be used for work designated by the government.
・With tool bag
・The Tool Bag May Have Its Color Or Material Quality Changed Without Any Warning.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA538J-1
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)