(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scissors/tinplate
  • Volume Discount

Scissors/tinplate

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

ESCO Co., Ltd electrician's tool, scissors, for tinplate.
Cutting ability: Tin, aluminum, and copper plates less than 0.5 mm
Blade material: High carbon cutting steel, hard chrome finish

Basic Specifications

  • Weight
    60g
  • Blade material
    High carbon knife steel, hard chrome finish
  • Cutting ability
    Tinplate, aluminum plate, copper plate of 0.5 mm or less
  • Applications
    for metal plate
  • Blade length(mm)
    75 or less
  • Product type
    For both right and left
Part Number
Shape

Refine by

  • Curved blade
  • Straight blade
  • Clear
JAN code

Refine by

  • 4518340032934
  • 4518340032941
  • Clear
Handle color

Refine by

  • Black
  • Red
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Curved blade
4518340032934
Black
16 Day(s) or more
-

Part Number : EA540CA
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    60g
  • Shape
    Curved blade
  • Blade material
    High carbon knife steel, hard chrome finish
  • JAN code
    4518340032934
  • Cutting ability
    Tinplate, aluminum plate, copper plate of 0.5 mm or less
  • Handle color
    Black
  • Applications
    for metal plate
  • Blade length(mm)
    75 or less
  • Product type
    For both right and left
Straight blade
4518340032941
Red
16 Day(s) or more
-

  • Volume Discount
Part Number : EA540CB
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    60g
  • Shape
    Straight blade
  • Blade material
    High carbon knife steel, hard chrome finish
  • JAN code
    4518340032941
  • Cutting ability
    Tinplate, aluminum plate, copper plate of 0.5 mm or less
  • Handle color
    Red
  • Applications
    for metal plate
  • Blade length(mm)
    75 or less
  • Product type
    For both right and left

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)