(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scissors/all-purpose

Scissors/all-purpose

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Overall length-160mm
・Blade length-40mm
・Blade-High-carbon cutting steel
・For cutting of IV cable, aluminum, copper, tinplate, plastics, etc.
・Color…Black
・Cutting a guide…The line: 2.0mm2, Leather: Up to 2mm, Plastic plate: Up to 1.0mm, Cardboard: Up to 5.0mm, Rubber plate: Up to 5.0mm, Aluminum plate: Up to 0.5mm

Basic Specifications

  • Weight
    50g
  • Materials
    Polypropylene (grip)
  • Blade material
    High carbon blade steel (Hard chrome plating)
  • Cutting guidelines
    Stranded wire: 2.0 mm2, leather: up to 2 mm, plastic plate: up to 1.0 mm, cardboard: Up to 5.0 mm, rubber plate: Up to 5.0 mm, aluminum plate: up to 0.5 mm
  • Blade length(mm)
    75 or less
  • Product type
    For both right and left
Part Number
JAN code

Refine by

  • 4548745538427
  • 4548745538434
  • 4548745538441
  • Clear
Handle color

Refine by

  • Black/red
  • Pink
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4548745538427
Black/red
16 Day(s) or more
-

Part Number : EA540CW-12A
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    50g
  • Materials
    Polypropylene (grip)
  • Blade material
    High carbon blade steel (Hard chrome plating)
  • Cutting guidelines
    Stranded wire: 2.0 mm2, leather: up to 2 mm, plastic plate: up to 1.0 mm, cardboard: Up to 5.0 mm, rubber plate: Up to 5.0 mm, aluminum plate: up to 0.5 mm
  • JAN code
    4548745538427
  • Handle color
    Black/red
  • Blade length(mm)
    75 or less
  • Product type
    For both right and left
4548745538434
White
16 Day(s) or more
-

Part Number : EA540CW-13A
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    50g
  • Materials
    Polypropylene (grip)
  • Blade material
    High carbon blade steel (Hard chrome plating)
  • Cutting guidelines
    Stranded wire: 2.0 mm2, leather: up to 2 mm, plastic plate: up to 1.0 mm, cardboard: Up to 5.0 mm, rubber plate: Up to 5.0 mm, aluminum plate: up to 0.5 mm
  • JAN code
    4548745538434
  • Handle color
    White
  • Blade length(mm)
    75 or less
  • Product type
    For both right and left
4548745538441
Pink
16 Day(s) or more
-

Part Number : EA540CW-14A
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    50g
  • Materials
    Polypropylene (grip)
  • Blade material
    High carbon blade steel (Hard chrome plating)
  • Cutting guidelines
    Stranded wire: 2.0 mm2, leather: up to 2 mm, plastic plate: up to 1.0 mm, cardboard: Up to 5.0 mm, rubber plate: Up to 5.0 mm, aluminum plate: up to 0.5 mm
  • JAN code
    4548745538441
  • Handle color
    Pink
  • Blade length(mm)
    75 or less
  • Product type
    For both right and left

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)