(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Torque screwdriver/ESD (preset type)

Torque screwdriver/ESD (preset type)

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
·The easy-to-grip grip reduces fatigue and improves production efficiency.
·Overall length (mm): 132/140

Basic Specifications

  • Specification 1
    ·ESD type/Hexagonal opposite sides: 1/4"·Accuracy: ±6%·Easy-to-grip grip reduces fatigue and improves production efficiency. ·Be sure to match the torque value using a torque analyzer (sold separately).
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

Part Number : EA723HK-11
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Specification 1
    ·ESD type/Hexagonal opposite sides: 1/4"·Accuracy: ±6%·Easy-to-grip grip reduces fatigue and improves production efficiency. ·Be sure to match the torque value using a torque analyzer (sold separately).
  • Specifications 2
    ·Torque range (N⋅m): 0.05/0.25·Total length (mm): 132·JAN: 4548745260014
17 Day(s) or more
-

Part Number : EA723HK-13
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Specification 1
    ·ESD type/Hexagonal opposite sides: 1/4"·Accuracy: ±6%·Easy-to-grip grip reduces fatigue and improves production efficiency. ·Be sure to match the torque value using a torque analyzer (sold separately).
  • Specifications 2
    ·Torque range (N⋅m): 0.5/4.5·Total length (mm): 140·T-type handle·JAN: 4548745260021

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)