(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw Pitch Gauge [American] EA725SA-3D

Screw Pitch Gauge [American] EA725SA-3D

【Product Specifications】
・UNIFIED (American screw 60°)
・Steel
・Frame dim.-88mm
・Number of threads (grooves/inch)…4, 4,1/2, 5, 5,1/2, 6, 7, 8, 9, 10, 11, 11,1/2, 12, 13, 14, 15, 16, 18, 20, 22, 24, 26, 27, 28, 30, 32, 34, 36, 38, 40, 42

Part Number

Configured Part Number is shown.

EA725SA-3D

Part Number
EA725SA-3D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340231627 Number of sheets(Blades) 30 Standard Number of Threads (Number of grooves/inch): 4·4.1/2·5·5.1/2·6·7·8·9·10·11·11.1/2·12·13·14·15·16·18·20·22·24·26·27·28·30·32·34·36·38·40·42
Product type Inches Materials Steel Frame size(mm) 88
Weight(g) 63

Please check the type/dimensions/specifications of the part EA725SA-3D in the Screw Pitch Gauge [American] EA725SA-3D series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)