(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Radius Gauge EA725SC-5

Radius Gauge EA725SC-5

【Product Specifications】
・Material - steel
・Measurement range-1 to 3mm (0.25mm pitch)3 to 7mm (0.5mm pitch)
・No. of Uneven plates-For each 17 pcs
・For measurement of the R of concave and convex parts
・Frame dim.-65mm

Part Number

Configured Part Number is shown.

EA725SC-5

Part Number
EA725SC-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340346796 Measurement Range 1 to 3 mm (0.25 mm intervals) 3 to 7 mm (0.5 mm interval)

Please check the type/dimensions/specifications of the part EA725SC-5 in the Radius Gauge EA725SC-5 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)