(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drill chuck (keyless/hexagonal shaft)

Drill chuck (keyless/hexagonal shaft)

【Product Specifications】
・Correspond to an impact drills
・Hexagonal shank-1/4"(6.35mm)
・Rubber grip type
・Chuck capacity-1.5 to 13mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA801-16

 
Part Number
EA801-16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Compatible with impact drivers, easy-to-handle rubber grip specification, hexagonal shank: 1/4" (6.35 mm) chuck capacity: 1.5/13 mm·JAN: 4518340528062

Please check the type/dimensions/specifications of the part EA801-16 in the Drill chuck (keyless/hexagonal shaft) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)