(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Rechargeable] Impact Screwdriver EA813DA-2A

[Rechargeable] Impact Screwdriver EA813DA-2A

【Product Specifications】
・Power supply-7.2V( Lithium-ion battery 1.5Ah)
・Recharge time-Approx. 30 min
・Max torque-25Nm(255kgf・cm)
・No-load rpm-0 to 2,400rpm
・Impact frequency-0 to 3,000times/min.
・Motor-DC Motor
・Length-Straight shape:282mm, Pistol shape:211mmx166mm
・Tip shape-Width across flats of hexagonal shaft 6.35mm
・Tightening capacity- Machine screws: 3/8 mm (3 mm min. for tapping screws and wood screws), General bolts: M3 to M8, High strength bolt: M3 to M6
・Weight-580g (including rechargeable battery )
・Accessories-Quick charger, No2(+)driver bit, Case, Spare battery, Battery cover,
・For tightening and drilling
・Trigger type stepless speed switch that allows fine speed adjustment
・Forward/reverse function, LED light
・Possible the style change to match the work
・Highest tightening torque of the same class
・With spindle lock, it is usable also as a manual screwdriver.
・With “overload prevention circuit," “over discharge prevention circuit," and “individual cell voltage monitoring circuit"
・Appropriate for tightening of machine screws because it incorporates a trigger type switch that allows fine speed adjustment.

Part Number

Configured Part Number is shown.

EA813DA-2A

Part Number
EA813DA-2A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)