(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Socket for Round Die EA829MT-38

Socket for Round Die EA829MT-38

【Product Specifications】
・Material-Chrome molybdenum(SCM430)
・With dies fixing screws 2pcs.
・It can deburr threads when it is used with a round die using a ratchet handle or a monkey spanner.
・Dies dia.-38mm
・Square drive-1/2
・Hexagonal dim.-24mm
・Length-80mmWeight-315g

Part Number

Configured Part Number is shown.

EA829MT-38

Part Number
EA829MT-38
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829MT-38 in the Socket for Round Die EA829MT-38 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)