(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Professional Glass Cutter EA845AD

Professional Glass Cutter EA845AD

【Product Specifications】
・Overall length-180mm
・Carbide wheel blade
・Brass handle
・Wheel holder can rotate by 360°.
・Oil sold separately(EA845-2)
・Name…Body
・Glass thickness…2 to 6mm
・Wheel angle…145°

Part Number

Configured Part Number is shown.

EA845AD

Part Number
EA845AD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA845AD in the Professional Glass Cutter EA845AD series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)