(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

glass hand protector

glass hand protector

You can carry glass safely and securely.
It will not hurt your hand when holding the glass.
Material: rubber

Part Number

Configured Part Number is shown.

Part Number
EA846YC-1
EA846YC-2
Part NumberMinimum order quantityVolume DiscountDays to ShipSize Specification 1
1 Piece(s) 16 Day(s) or more 130×170×2mm4518340368323
1 Piece(s) 16 Day(s) or more 150×216×3mm4518340368330

Loading...

  1. 1

Basic Information

Materials Rubber Product type Parts

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)