(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Super CRC5-56 EA920KA-7

Super CRC5-56 EA920KA-7

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・For rust-proofing and lubricating the drive, extreme-pressure, heavy load parts, a powerful film provides long-lasting anti-rust effect.
・Volume-70ml
・Qty. per unit-1 pc

Basic Specifications

  • Quantity
    70 ml
  • Operating temperature range
    -20 to 150°C
  • Weight
    80g
  • Size
    ø 35×137(H)mm
  • Component
    Mineral oil, corrosion inhibitor, fluoropolymer (PTFE), petroleum solvent
  • Applications
    Rust-prevention, lubrication, cleaning, and moisture proof for tools and metal products
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA920KA-7
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Quantity
    70 ml
  • Operating temperature range
    -20 to 150°C
  • Weight
    80g
  • Size
    ø 35×137(H)mm
  • Component
    Mineral oil, corrosion inhibitor, fluoropolymer (PTFE), petroleum solvent
  • Applications
    Rust-prevention, lubrication, cleaning, and moisture proof for tools and metal products

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)