(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Thread Locking Adhesive (Liquid Type) EA933AS-6

Thread Locking Adhesive (Liquid Type) EA933AS-6

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Anaerobic adhesive
・Detachable
・Category temperature range--54 to 150℃
・Color-Blue
・For locking generic screws (up to M20) that may be detached
・Content…50ml

Basic Specifications

  • Quantity
    50 mL
  • Details 1
    Anaerobic adhesive
  • Product Detail Type
    Thread-Locker (Medium Strength, Medium Viscosity)
  • Details 2
    Removable
  • Details 3
    Medium viscosity
  • Details 4
    Medium adhesive
  • Liquid Color
    Blue
  • Operating temperature range
    -54 to 150°C
  • Separation Strength
    17Nm
  • Curing time
    15 minutes or less
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA933AS-6
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Quantity
    50 mL
  • Details 1
    Anaerobic adhesive
  • Product Detail Type
    Thread-Locker (Medium Strength, Medium Viscosity)
  • Details 2
    Removable
  • Details 3
    Medium viscosity
  • Details 4
    Medium adhesive
  • Liquid Color
    Blue
  • Operating temperature range
    -54 to 150°C
  • Separation Strength
    17Nm
  • Curing time
    15 minutes or less

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)