(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Repair Paint with Blush For Leather EA934SG-5

Repair Paint with Blush For Leather EA934SG-5

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Content-12ml
・For correction of damage on leather items such as shoes, bags, wallets, key case, etc.
・Excellent in adhesion for leather. After drying, it is flexible and it is resistant to crack for bending or pulling.
・The cap part is a brush.
・Color-Black

Basic Specifications

  • Quantity
    12 ml
  • Product Detail Type
    12 ml
  • Color
    Black
  • Total Weight
    30g
  • Details 5
    Oil-based type
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA934SG-5
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Quantity
    12 ml
  • Product Detail Type
    12 ml
  • Color
    Black
  • Total Weight
    30g
  • Details 5
    Oil-based type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)