(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

adjustment attachment

adjustment attachment

【Product Specifications】
・Adjustable up to 6mm
・Dim.…Dia. 70.0 x 20(H)mm
・Pad dia.…Dia. 55mm

Part Number

Configured Part Number is shown.

Part Number
EA950XJ-1
EA950XJ-2
Part NumberMinimum order quantityVolume DiscountDays to ShipSize pad diameter Specification 1
1 Piece(s) 16 Day(s) or more ø 70.0×20(H)mm55mm4518340183940
1 Piece(s) 16 Day(s) or more ø 47.5×20(H)mm37mm4518340183957

Loading...

  1. 1

Basic Information

Pad Material Natural rubber Main Body Disc Material Plastic-made Product type Parts
Adjustable range up to 6 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)