(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Quartz Boat, SJBO Series

Quartz Boat, SJBO Series

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Quartz boat SJBO series
Type: Straight mouth type
Materials: Quartz Glass

Basic Specifications

  • Type
    Straight rim type
  • Materials
    Quartz glass
Part Number
Size(mm)

Refine by

  • 10×35×6
  • 15×48×8
  • 16×77×10
  • 20×77×11
  • 20×92×11
  • 20×102×11
  • 32×120×15
  • Clear
Part Number

Refine by

  • SJBO-30
  • SJBO-10
  • SJBO-8
  • SJBO-5
  • SJBO-3
  • SJBO-2
  • SJBO-1
  • Clear
Capacity(mL)

Refine by

  • 1
  • 2
  • 3
  • 5
  • 8
  • 10
  • 30
  • Clear
Product Detail Type

Refine by

  • 1 ml
  • 2 ml
  • 3 ml
  • 5 mL
  • 8 mL
  • 10 ml
  • 30 mL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10×35×6
SJBO-1
1
1 ml
16 Day(s) or more
-

Part Number : 3-6713-01
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    10×35×6
  • Part Number
    SJBO-1
  • Type
    Straight rim type
  • Materials
    Quartz glass
  • Capacity(mL)
    1
  • Product Detail Type
    1 ml
15×48×8
SJBO-2
2
2 ml
16 Day(s) or more
-

Part Number : 3-6713-02
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    15×48×8
  • Part Number
    SJBO-2
  • Type
    Straight rim type
  • Materials
    Quartz glass
  • Capacity(mL)
    2
  • Product Detail Type
    2 ml
16×77×10
SJBO-3
3
3 ml
16 Day(s) or more
-

Part Number : 3-6713-03
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    16×77×10
  • Part Number
    SJBO-3
  • Type
    Straight rim type
  • Materials
    Quartz glass
  • Capacity(mL)
    3
  • Product Detail Type
    3 ml
20×77×11
SJBO-5
5
5 mL
16 Day(s) or more
-

Part Number : 3-6713-04
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    20×77×11
  • Part Number
    SJBO-5
  • Type
    Straight rim type
  • Materials
    Quartz glass
  • Capacity(mL)
    5
  • Product Detail Type
    5 mL
20×92×11
SJBO-8
8
8 mL
16 Day(s) or more
-

Part Number : 3-6713-05
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    20×92×11
  • Part Number
    SJBO-8
  • Type
    Straight rim type
  • Materials
    Quartz glass
  • Capacity(mL)
    8
  • Product Detail Type
    8 mL
20×102×11
SJBO-10
10
10 ml
16 Day(s) or more
-

Part Number : 3-6713-06
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    20×102×11
  • Part Number
    SJBO-10
  • Type
    Straight rim type
  • Materials
    Quartz glass
  • Capacity(mL)
    10
  • Product Detail Type
    10 ml
32×120×15
SJBO-30
30
30 mL
16 Day(s) or more
-

Part Number : 3-6713-08
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    32×120×15
  • Part Number
    SJBO-30
  • Type
    Straight rim type
  • Materials
    Quartz glass
  • Capacity(mL)
    30
  • Product Detail Type
    30 mL

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)