(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Scotch-Brite Industrial Pad #320 7447【20 Pieces Per Package】

Scotch-Brite Industrial Pad #320 7447

【Product Specifications】
・Size: 150 x 230mm
・Model number: 7447
・Abrasive grain type: Aluminium Oxide
・Finish equivalence: #320
・Quantity: 1 box (20 sheets)
・Application: for rust removal, dirt removal, mitigating scratch of aluminum products, hairline, roughening before paint coating and laminating.

PDF

Part Number

Configured Part Number is shown.

2-7694-05

 
Part Number
2-7694-05
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

20 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Size(mm) 150×230 Product type Nonwoven / nylon Quantity 1 box (20 sheets included)
Part Number 7447 Abrasive Grain Type Aluminum oxide Equivalent to Finish #320
Application For removing rust, dirt, blurring scratches on aluminum products, hair lines, paint coating, and roughening the surface before laminating.

Please check the type/dimensions/specifications of the part 2-7694-05 in the Scotch-Brite Industrial Pad #320 7447 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)