(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Binoculars (Waterproof) 147 Series

Binoculars (Waterproof) 147 Series

【Product Specifications】
・Model number: 14701-4
・Magnification: 6 times
・Size (mm): 160 x 54 x 115
・Objective lens effective diameter: 14701-4/30mm, 14721-2・14722-9/25mm
・Close distance: 14701-4/Approx 5.0m, 14721-2・14722-9/about 1.2m
・Weight: 14701-4/500g, 14721-2・14722-9/360g
・Waterproof specification

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3-5890-02
3-5890-03
Part NumberMinimum order quantityVolume DiscountDays to ShipMagnification Part number Product detail type
1 Piece(s) 16 Day(s) or more 14721-28x magnification 119 x 40 x 109 mm
1 Piece(s) 33 Day(s) or more 10 times14722-9Magnification 10x 119 x 40 x 109 mm

Loading...

  1. 1

Basic Information

Details Waterproof specification Size (mm) 119×40×109 Close range Approx. 1.2 m
Objective lens effective diameter 25mm Weight 360g

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)