(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Short Ratchet Handle (for bits)

Short Ratchet Handle (for bits)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· It has a shape that includes an offset angle that makes it easy to handle.
· Bit ratchet handle.
· Ideal for work where space above the screw is limited.
[Applications]
· For bit drives.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    89
  • The Number of Teeth(sheet)
    20
  • Insertion Angle(mm)
    6.35
  • JAN Code
    4000896196111
  • Trusco Code
    760-6443
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Mass(g)
    72
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 863MBIT
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    89
  • The Number of Teeth(sheet)
    20
  • Insertion Angle(mm)
    6.35
  • JAN Code
    4000896196111
  • Trusco Code
    760-6443
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Mass(g)
    72

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)