(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Viscometer, Cannon Fenske, Backflow, SF 026 120 Series

Viscometer, Cannon Fenske, Backflow, SF 026 120 Series

[Features]
· This viscometer is commonly used to measure the kinematic viscosity of opaque samples. There are 12 types to measure kinematic viscosity 0.4 to 20,000 mm2/s (cSt centistokes). (With constant table) The backflow viscometer is provided with a measuring sphere at the bottom, and the viscosity is calculated by measuring the time it takes for the sample to flow into this sphere. Since the sample flows into the dry measuring sphere, it is particularly suitable for measuring opaque liquids, and since there is no effect caused by the sample remaining on the inner wall of the measuring sphere, it is also suitable for measuring the viscosity of highly viscous liquids. Time measurement can be performed twice.

PDF

Part Number

Configured Part Number is shown.

61-4415-46

 
Part Number
61-4415-46
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 20 Day(s) or more

Loading...

  1. 1

Basic Information

Materials Borosilicate glass Quantity 1 pc. Specifications For opaque liquid
Glass Type H Model No.75 Viscometer Constant 0.008
Viscometer No. 75 Kinematic Viscosity Measurement Range 1.6 to 8 cSt Product Detail Type Cannon Fenske Backflow SF No.75

Please check the type/dimensions/specifications of the part 61-4415-46 in the Viscometer, Cannon Fenske, Backflow, SF 026 120 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)