(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Full Surface Electrodeposited Diamond Cutting Disk

Full Surface Electrodeposited Diamond Cutting Disk

[Features]
· A cutting tool offering excellent performance that uses diamond abrasive grains for the cutting blade.
· A high tension stainless steel plate is used as the base material. Thin but strong.
[Applications]
· Compatible materials: Ceramics, glass, tool steel, alloy steel, cemented carbide, cermet

Part Number

Configured Part Number is shown.

Part Number
MC1131
MC1132
MC1133
MC1134
MC1135
MC1231
MC1232
MC1233
MC1234
MC1235
Part NumberMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Diamond Maximum Diameter
(mm)
Diamond Length/Grindstone Length
(mm)
Shaft Diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code
1 Piece(s) 12 Day(s) 60080.182.3420,000856-8574
1 Piece(s) 12 Day(s) 600100.182.3420,000856-8573
1 Piece(s) 12 Day(s) 600130.182.3420,000856-8572
1 Piece(s) 12 Day(s) 120190.52.3415,000856-8571
1 Piece(s) 12 Day(s) 120220.52.3415,000856-8570
1 Piece(s) 12 Day(s) 60080.18320,000856-8560
1 Piece(s) 16 Day(s) or more 600100.18320,000856-8559
1 Piece(s) 16 Day(s) or more 600130.18320,000856-8558
1 Piece(s) 12 Day(s) 120190.5315,000856-8557
1 Piece(s) 12 Day(s) 120220.5315,000856-8556

Loading...

  1. 1

Basic Information

Type Single Item Shape Flat Material/abrasive Diamond
Overall Length(mm) 44.5 Compatible Device Model Drill presses / electric drills, spindles, automatic robots

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)