(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Grease Exchanger

Grease Exchanger

Standard Unit Price:
-
Days to Ship :
Quote

[Applications]
· Charging grease to hub bearings during various automobile inspections and maintenance work.
[Features]
· Can shorten work time to approx. 1/7th. (KTC experiment ratio)
· Suitable for a variety of applications.
· Increase work efficacy while preventing hand contamination.
· Grease in the can will be suctioned up to the last drop so waste is eliminated and grease is conserved.

Basic Specifications

  • Product Type
    Engine Related
  • Mass(g)
    8,000
  • Features
    Applicable can: For 16 kg round can, applicable bearing: inner diameter ø15 to 100

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : GZ18
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Mass(g)
    8,000
  • Features
    Applicable can: For 16 kg round can, applicable bearing: inner diameter ø15 to 100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support