(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Grease Exchanger Highload GZR18

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Grease Exchanger Highload
Part Number: GZR18

Standard Unit Price: - Special Price -
Days to Ship: Quote

[Applications]
· Charging grease to heavy load bearings in large automobiles.
· Charging grease to hub bearings during various automobile inspections and maintenance work.
[Features]
· Adopted a bearing lock mechanism.
Bearings are locked with upper and lower cones so that grease is prevented from seeping from the bearing clearance. This design ensures that the force applied on the handle is all converted to grease charging pressure.
Bearings can be locked with a single touch.
· Diverse range of applications.
Compatible with a variety of bearing sizes used in automobiles (from mini cars to large vehicles) and construction equipment, etc.
· Easy operation increases work efficacy while preventing hand contamination.
Exchange grease easily without any need for advanced skills.
Since hands are not contaminated with grease, the next work can be started right away.
· Eliminate waste and conserve grease.
The minimum required grease is injected, and the can of grease can be completely used up. Consumption is reduced compared to manual work.
· Simple, trouble-free mechanism.
Very little trouble because the mechanism is simple and has outstanding durability.

Specifications of GZR18

  • Product Type
    Engine Related
  • Mass(g)
    9,000
  • Features
    Applicable can: For 16 kg round can, applicable bearing: inner diameter ø15 to 100

Please check the type/dimensions/specifications of the part GZR18 in the Grease Exchanger Highload series.

Tech Support