(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Strut Spring Compressor

Click this image to zoom it.

Move the mouse over the image to zoom

Strut Spring Compressor

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Applications]
· This strut spring compressor is a dedicated tool for removing and attaching the strut type coil springs used in automobile suspensions.
[Features]
· The strut spring compressor is designed so that the fracture mechanism in the drive provided at the center screw bolt section breaks if an abnormal load is applied on the spring compressor during work.
· The center screw bolt is integrated into the main body to protect the screw section.
· The main body has vertical pipe specifications. The compact, easy-to-use design increases work efficiency.

(i)Caution

  • The spring compressor must be operated only by a Class 3 chassis mechanic or a worker with comparable qualifications in Japan.
    · The strut spring compressor is designed so that the fracture mechanism in the drive provided at the center screw bolt section breaks if an abnormal load is applied on the spring compressor during work. Never tighten the compressor tighter than required. Do not attempt to weld, etc., a broken rupture mechanism. Always contact KTC for repairs.
    · Never use this product with an impact wrench.
  • This strut spring compressor is designed for use with strut types in Japanese vehicles.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Engine Related
  • Set Content
    Main body (AS10-1), standard arm (outer diameter 90 to 170) (AS10-2)
  • Size
    Main body: Overall length 480 × ø42
  • Mass(g)
    6,000
  • Features
    Applicable coil spring: Wire diameter 18 mm or less, outer diameter (standard arm 90 to 170 mm, large arm 135 to 220 mm), Number of active turns: 2 turns or more, spring gap: 20 mm or more

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : AS10
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Set Content
    Main body (AS10-1), standard arm (outer diameter 90 to 170) (AS10-2)
  • Size
    Main body: Overall length 480 × ø42
  • Mass(g)
    6,000
  • Features
    Applicable coil spring: Wire diameter 18 mm or less, outer diameter (standard arm 90 to 170 mm, large arm 135 to 220 mm), Number of active turns: 2 turns or more, spring gap: 20 mm or more

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support