(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Finger Holder For Wire-Cut Electric Discharge Machining (With Adjustment Function)

Finger Holder For Wire-Cut Electric Discharge Machining (With Adjustment Function)

[Features]
· For use with single pieces or multiple pieces, this accessory enables clamping of various shapes and sizes of workpieces for wire-cut electric discharge machining.
· Various types of workpieces such as square, round, large and small can be clamped.

(i)Caution

  • The product picture is FH-170CA.

Part Number

Configured Part Number is shown.

FH-170FA

Part Number
FH-170FA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Jigs Detailed type Finger holder (straight tip shape type) Size(mm) 168 × 35 × 27 (excluding protruding part)
Adjustable range ±0.3 mm (workpiece receiver tip part) Accessories Work table and 0 line spacer

Please check the type/dimensions/specifications of the part FH-170FA in the Finger Holder For Wire-Cut Electric Discharge Machining (With Adjustment Function) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)