(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dead Blow Mallet With Aluminum Head And Fiberglass Handle

Click this image to zoom it.

Move the mouse over the image to zoom

Dead Blow Mallet With Aluminum Head And Fiberglass Handle

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Specifications]
·Product type: aluminum hammer
·Head material: Steel
·Handle material: glass fiber

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Aluminum Hammer
  • Head (length)(mm)
    81
  • Overall Length(mm)
    290
  • Head material
    Steel
  • Handle material
    Glass Fiber
  • Joint size of handle and head center
    2
  • Striking head diameter(φ mm)
    24
  • JAN Code
    7610733266968
  • Mass(g)
    354
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 308-24AL
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Aluminum Hammer
  • Head (length)(mm)
    81
  • Overall Length(mm)
    290
  • Head material
    Steel
  • Handle material
    Glass Fiber
  • Joint size of handle and head center
    2
  • Striking head diameter(φ mm)
    24
  • JAN Code
    7610733266968
  • Mass(g)
    354
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)