(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Green Felt Buff, Chromium Oxide (Blue Bar) Impregnated Type, Shaft Diameter ⌀2.34

Green Felt Buff, Chromium Oxide (Blue Bar) Impregnated Type, Shaft Diameter ⌀2.34

[Features]
· A high quality felt buff that adapts well with abrasive agents.
· The product is made by compressing high quality wool (100%) and carefully finishing the external shape by cutting.
· Has reasonable permeability for abrasive agents and abrasive grains and can constantly maintain a free abrasive state.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

53233

 
Part Number
53233
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Felt
Outer Diameter(mm) ⌀13 Shaft Diameter(mm) ⌀2.34 Max. Rotational Speed(rpm) 30,000
Color Green Shaft length(mm) 55

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)