(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Belt Set Soft Type【8 Pieces Per Package】

Diamond Belt Set Soft Type

[Features]
· It is excellent in abrasion resistance and durability, enabling a stable finished surface to be maintained.
[Applications]
· It is suitable for high-efficiency machining of cemented carbide, hardened steel, die steel, special steel, ceramics, FRP, carbon fiber, glass stone, difficult-to-cut material, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

65030

 
Part Number
65030
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

8 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Set content and accessories 65021(#120), 65022(#180), 65023(#240), 65024(#320), 65028(#400), 65025(#600), 65026(#800), 65027(#1000) x 1 Each

Please check the type/dimensions/specifications of the part 65030 in the Diamond Belt Set Soft Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)