(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Point Master Pro PMPC Series Straight Shank Type

Point Master Pro PMPC Series Straight Shank Type

[Features]
· Detects reference point instantly even on non-conductive workpieces or machines.
· Notifies user of touch position with LED and an electronic beep.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PMPC-20
PMPC-32
Part NumberMinimum order quantityVolume DiscountDays to ShipL
(mm)
L1
(mm)
Mass
(g)
Dh7
(mm)
1 Piece(s) 12 Day(s) or more 10050500ø20
1 Piece(s) 12 Day(s) or more 9060700ø32

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Accessory Stylus ST28-4R Measured pressure(N) XY 0.4 N, Z 1.5 N
Specifications Overtravel: XY ±12 mm, Z 5 mm Battery LR1 (N type battery) × 2P Repeat accuracy(μm) ±1 (2σ)
Battery Life 140-hour continuous operation

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)