(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Static Guard (Anti-Static Spray)

Click this image to zoom it.

Move the mouse over the image to zoom

Static Guard (Anti-Static Spray)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Effective at preventing static electricity in a wide range of environments, from the office to manufacturing lines.
· Superior long-lasting anti-static properties.
· Colorless and transparent, so won't affect the finish on transparent resin products, etc.
[Applications]
· Preventing static electricity on plastic films, synthetic fibers, synthetic leather, general formed resin, miscellaneous low current parts, etc.

Basic Specifications

  • Product Type
    Anti-static agent
  • Capacity(ml)
    420
  • JAN code
    4989833090265
  • Useable gases
    For use with LPG
  • Flammability
    Flammable
  • Alcohol type(g)
    108
  • Specifications
    ESD compatible

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : ZC-26
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Anti-static agent
  • Capacity(ml)
    420
  • JAN code
    4989833090265
  • Useable gases
    For use with LPG
  • Flammability
    Flammable
  • Alcohol type(g)
    108
  • Specifications
    ESD compatible

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)