(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AD-4387 Pressure-Resistant Explosion-Proof Junction Box

AD-4387 Pressure-Resistant Explosion-Proof Junction Box

[Features]
· A junction box for extension when the pressure-resistant explosion-proof load cell and indicator are far apart.
· Compact and lightweight for ease of use.
· Explosion class and ignition temperature conform to [Exd II BT4], suitable for use in class 1 and class 2 areas.
* There is no fatigue detection number since it has no electrical contacts.
· Dust-proof and waterproof to IP65.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AD-4387

 
Part Number
AD-4387
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 20 Day(s) or more

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Dust-proof and waterproof function Available
JAN Code 4981046616119 Details of dust-proof and waterproof function IP65

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)