(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Check Pins for Bored Hole in Thread Form Tapping (Straight Type)_CPR-S (Part Numbers)

Check Pins for Bored Hole in Thread Form Tapping (Straight Type)_CPR-S

[Features]
· (Straight type) Roll tap check pin that can be used to check several types of pilot hole diameters and pilot hole depth.
· High-speed tool steel is used out of consideration for abrasion resistance.
· Can be used for blind holes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CPRSUNCM

 
Part Number
CPRSUNCM
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
1 Piece(s) Quote unifiedNo.12247316.564.965.078.21113.7

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Shape 1

Please check the type/dimensions/specifications of the part CPRSUNCM in the Check Pins for Bored Hole in Thread Form Tapping (Straight Type)_CPR-S series.

Products like this...

Part Number
CPRS010N
CPRS010O
CPRS012N
CPRS012O
CPRS012P
CPRS2.0E
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
1 Piece(s) Quote MeterM101.25-27.5109.359.49152025
1 Piece(s) Quote MeterM101.5-27.5109.229.34152025
1 Piece(s) Quote MeterM121.25121331211.3611.50182430
1 Piece(s) Quote MeterM121.5121331211.2211.34182430
1 Piece(s) Quote MeterM121.75121331211.0911.23182430
1 Piece(s) Quote MeterM20.441.55.531.791.84345

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)