(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T (Part Numbers)

Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T

[Features]
· (Taper type) Roll tap pilot hole check pin that can be used to easily check pilot hole diameters with the 1 tool.
· High-speed tool steel is used out of consideration for abrasion resistance.
· Can be used for both through-holes and blind-holes if the latter has ample room.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CPRT010N

 
Part Number
CPRT010N
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
1 Piece(s) Quote MeterM101.25-23.4108129.359.496.716.7

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For through hole / For blind hole
Coating Y/N NA Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPRT010N in the Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T series.

Products like this...

Part Number
CPRT010O
CPRT012N
CPRT012O
CPRT012P
CPRT2.0E
CPRT2.5F
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
1 Piece(s) Quote MeterM101.5-23.4108129.229.346.716.7
1 Piece(s) Quote MeterM121.25-27.412912211.3611.507.719.7
1 Piece(s) Quote MeterM121.5-27.412912211.2211.347.719.7
1 Piece(s) Quote MeterM121.75-27.412912211.0911.237.719.7
1 Piece(s) Quote MeterM20.4-732.5511.791.8416
1 Piece(s) Quote MeterM2.50.45-832.5512.272.341.56.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)