(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

1.0 to 10.0 mm / 170 Pcs. Drill Bit Set (HSS)

1.0 to 10.0 mm / 170 Pcs. Drill Bit Set (HSS)

[Product Specifications]
·Materials: HSS (High-speed steel)
·Quantity: 170 pcs.
·Size (mm): 1.0 to 10.0 (0.5 mm increments)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA824CL

 
Part Number
EA824CL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Size (mm) 1.0 to 10.0 (0.5 mm increments) Set contents 1.0·1.5·2.0·2.5·3.0·3.5·4.0·4.5·5.0·5.5·6.0·6.5·7.0·7.5·8.0 mm: 10 pcs. each 8.5, 9.0, 9.5, 10.0 mm: 5 pcs. for each Quantity 170 pcs.
Materials HSS (high-speed steel)

Tech Support