(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wire Drawing Roller (for 90 mm or Less)

Wire Drawing Roller (for 90 mm or Less)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Product Specifications]
·It can be extended even when there is an existing cable.
·It can be used even when the cable rack has 2 or 3 levels.
·It can be recombined to install 3 patterns.
·Maximum Safe Load (kN): 0.78
·Applicable cable diameter (mm): 90
·Weight (kg): 2.4

(i)Caution

  • The product images are representative only.

Basic Specifications

  • Maximum safe load (kN)
    0.78
  • Weight (kg)
    2.4
  • Applicable cable diameter (mm)
    90
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA631ED-31
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Maximum safe load (kN)
    0.78
  • Weight (kg)
    2.4
  • Applicable cable diameter (mm)
    90

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support