(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stand Set (Clamp Rotation Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Stand Set (Clamp Rotation Type)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

The clamp part rotates and can be fixed at any angle.
Tightening range (mm): ⌀2 to 50

Basic Specifications

  • Product Type
    Stand
  • Frontage(mm)
    140
  • Depth(mm)
    140
  • Height(mm)
    20
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Tightening Range(mm)

Refine by

  • ø2 to 28
  • ø3 to 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
ø2 to 28
16 Day(s) or more
-

Part Number : 3-9546-01
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stand
  • Tightening Range(mm)
    ø2 to 28
  • Frontage(mm)
    140
  • Depth(mm)
    140
  • Height(mm)
    20
  • Detailed Specifications 1
    ·Tightening range (mm): ø2 to 28; Materials: Stand: cast iron; Flexible arm: steel (chrome plating finish); Clamp: zinc die-cast chrome-plated; Size: 140 × 140 × 20 mm
1 pc.
ø3 to 50
16 Day(s) or more
-

Part Number : 3-9546-02
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stand
  • Tightening Range(mm)
    ø3 to 50
  • Frontage(mm)
    140
  • Depth(mm)
    140
  • Height(mm)
    20
  • Detailed Specifications 1
    ·Tightening range (mm): ø3 to 50; Materials: Stand: cast iron; Flexible arm: steel (chrome plating finish); Clamp: zinc die-cast chrome-plated; Size: 140 × 140 × 20 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support