(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rim Crowbar

Rim Crowbar

• Material: Chrome vanadium
• Drop forged and properly heat-treated for super durability

PDF

Part Number

Configured Part Number is shown.

AU-RC1018

 
Part Number
AU-RC1018
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Size 12 inch Weight(g) 195 Qty / Box 12 / 96 pcs

Please check the type/dimensions/specifications of the part AU-RC1018 in the Rim Crowbar series.

Tech Support