(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pipe Tap for PT Thread【1-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
PSPT12PT
PSPT14PT
PSPT18PT
PSPT38PT
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Dimension Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)
Number of Ridges Length to Standard Diameter
(mm)
1 Piece(s) 12 Day(s) 1/23580181418.014PT25

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1/4286211911.019PT21
1 Piece(s) 12 Day(s) 1/81955868.228PT13

10 Pieces Per Package

1 Pack(s) 12 Day(s) 3/82865141114.519PT21

Loading...

  1. 1

Basic Information

Material Alloy Tool Steel (SKS2) Precision JIS Class 3

Tech Support