(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Needle Files

Part Number

Configured Part Number is shown.

Part Number
LA24101400
LA24101402
LA24101404
LA24101600
LA24101602
LA24101604
LA24101800
LA24101802
LA24102000
LA24102002
LA24102004
Part NumberMinimum order quantityVolume DiscountDays to ShipTotal Length L
(mm)
Type Blade Length
(mm)
Width
(mm)
Thickness
1 Piece(s) 12 Day(s) 140#0702.82.8
1 Piece(s) 12 Day(s) 140#2702.82.8
1 Piece(s) 12 Day(s) 140#4702.82.8
1 Piece(s) 12 Day(s) 160#0802.92.9
1 Piece(s) 12 Day(s) 160#2802.92.9
1 Piece(s) 12 Day(s) 160#4802.92.9
1 Piece(s) 12 Day(s) 180#0903.23.2
1 Piece(s) 12 Day(s) 180#2903.23.2
1 Piece(s) 12 Day(s) 200#01003.53.5
1 Piece(s) 12 Day(s) 200#21003.53.5
1 Piece(s) 12 Day(s) 200#41003.53.5

Loading...

  1. 1

Basic Information

Shape Round

Tech Support