(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nice Corner F3(Chamfering Machine)

Part Number

Configured Part Number is shown.

Part Number
F3L250
F3L250T
F3S400
F3S400T
F3TCBN
F3TDIA
Part NumberMinimum order quantityVolume DiscountDays to ShipProcessable Plate Length
(mm)
Processable Plate Thickness
(mm)
Maximum C Surface Dimensions
(mm)
Trusco Code Applicable grinding material
1 Piece(s) 12 Day(s) -6.0 or moreMAX C3250 x 55 x 55796-4498-
1 Piece(s) Quote -2.5 or moreMAX C1250 x 55 x 55796-4501-
1 Piece(s) 30 Day(s) 2506.0 or moreMAX C3400 x 60 x 100796-4544-
1 Piece(s) 12 Day(s) 2502.5 or moreMAX C1400 x 60 x 100796-4552-
1 Piece(s) 12 Day(s) ---42 x 42 x 29.5796-4561High-speed steel, steel materials of HRC45 or more
1 Piece(s) 12 Day(s) ---42 x 42 x 29.5796-4579Ceramic, glass, carbide materials

Loading...

  1. 1

Basic Information

Power Supply(V) AC100V Power Cord Length 3m Output 500W
Rotation speed 8000rpm

Tech Support