(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide Taps for Ultra Hard Materials

Part Number

Configured Part Number is shown.

UHCTM6X1

Part Number
UHCTM6X1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Precision P3 Nominal Dimension M6 Pitch(mm) 1
Screw Length(mm) 19 Total Length(mm) 62 Shank Diameter(mm) 6.2
Shank Square Part(mm) 5.0 Pilot Hole Diameter(mm) 5.09

Please check the type/dimensions/specifications of the part UHCTM6X1 in the Carbide Taps for Ultra Hard Materials series.

Tech Support