(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hammer Drill

Part Number

Configured Part Number is shown.

 
Part Number
DH40MC
DH40SC
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Drilling Capacity
1 Piece(s) 12 Day(s) 118-1746Drill Bit 40mm, Core Bit 105mm
1 Piece(s) 12 Day(s) 118-1747Drill bit 40mm, core bit 120mm

Loading...

  1. 1

Basic Information

Power Consumption(W) 1100 Rated Current(A) 11.6 No Load Speed(min⁻¹) 0 to 620
Number of strikes 0 to 2800 Power Cord Length 5m Power Supply AC100V

Tech Support