(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NTR Rubber Mat

Part Number

Configured Part Number is shown.

TNTRCP02

Part Number
TNTRCP02
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dimension (Width x Depth x Height)
(mm)
Effective Diameter
(mm)
Arrangement Trusco Code
1 Piece(s) 12 Day(s) 300 x 220 x 1723 or less11 rows x 8 columns116-5247

Loading...

  1. 1

Basic Information

Heat Resistant Temperature 230 °C Material Silicone Rubber (Si)

Please check the type/dimensions/specifications of the part TNTRCP02 in the NTR Rubber Mat series.

Products like this...

Part Number
TNTRCP01
TNTRCP01H
TNTRCP02H
TNTRCP03
TNTRCP03H
TNTRCP04
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dimension (Width x Depth x Height)
(mm)
Effective Diameter
(mm)
Arrangement Trusco Code
1 Piece(s) 12 Day(s) 300 x 220 x 2032 or less8 rows x 6 columns116-5246
1 Piece(s) 12 Day(s) 220 x 140 x 2032 or less6 rows x 4 columns116-5250
1 Piece(s) 12 Day(s) 220 x 140 x 1723 or less8 rows x 5 columns116-5251
1 Piece(s) 12 Day(s) 300 x 220 x 1516 or less14 rows x 10 columns116-5248
1 Piece(s) 12 Day(s) 220 x 140 x 1516 or less10 rows x 6 columns116-5252
1 Piece(s) 12 Day(s) 300 x 220 x 1112 or less17 rows x 13 columns116-5249

Tech Support