(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Control Board Filter Economy type

Part Number

Configured Part Number is shown.

Part Number
E15150
E25150
E40150
E46150
ET15150
ET25150
ET35150
ET40150
ET46150
ET55150
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code W x L
(mm x m)
With or Without holder
1 Piece(s) 12 Day(s) 102-7418150 x 30With holder
1 Piece(s) 12 Day(s) 102-7420250 x 30With holder
1 Piece(s) 12 Day(s) 102-7423390 x 30With holder
1 Piece(s) 12 Day(s) 102-7424460 x 30With holder
1 Piece(s) 12 Day(s) 102-7426150 x 30Without holder
1 Piece(s) 12 Day(s) 102-7428250 x 30Without holder
1 Piece(s) 12 Day(s) 102-7430350 x 30Without holder
1 Piece(s) 12 Day(s) 102-7431390 x 30Without holder
1 Piece(s) 12 Day(s) 102-7432460 x 30Without holder
1 Piece(s) 12 Day(s) 102-7433550 x 30Without holder

Loading...

  1. 1

Basic Information

Collection Efficiency(%) 45.8 Thickness(mm) 0.1 Initial Pressure Loss(Pa) 59
Filtered Wind Speed(m/s) 2.5 Winding Number(sheet) 150 Heat Resistant Temperature 140°C
Perforations Pitch 200 mm

Tech Support