(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

USB Optical Mouse

Part Number

Configured Part Number is shown.

 
Part Number
MK5URBKRS
MK5URWHRS
MK6URBKRS
Part NumberMinimum order quantityVolume DiscountDays to ShipColor L x W x Thickness
(mm)
Cable Length VCCI Class B Support TRUSCO code
1 Piece(s) 70 Day(s) Black92 x 53 x 36.41.0 mYes497-6975
1 Piece(s) 70 Day(s) White92 x 53 x 36.41.0 mYes497-6983
1 Piece(s) Quote Black105 x 60 x 401.5 m-495-0372

Loading...

  1. 1

Basic Information

Interface USB Resolution 1000 Count

Tech Support