(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Drill

Part Number

Configured Part Number is shown.

NRD6SA

Part Number
NRD6SA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Chuck capacity(mm) 6.5 Drilling Capacity(mm) 6.5 Operating Air Pressure(Mpa) 0.6
Number of load-free rotations(min-1) 2800 Air Consumption Amount(m³/min) 0.5 Hose Inlet Rc1/4
Trusco Code 753-4086 Exhaust Back Total Length(mm) 166

Please check the type/dimensions/specifications of the part NRD6SA in the Air Drill series.

Tech Support