(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Cut Rough End Mill (DZ0CRS3080)

Part Number

Configured Part Number is shown.

DZ0CRS3080

Part Number
DZ0CRS3080
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code
1 Piece(s) Quote 8173863289-4793

Loading...

  1. 1

Basic Information

Material Carbide Alloy Surface treatment DZ coating Twisting angle(°) 20

Please check the type/dimensions/specifications of the part DZ0CRS3080 in the One-Cut Rough End Mill series.

Products like this...

Part Number
DZ0CRS4100
DZ0CRS4120
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code
1 Piece(s) Quote 102341072289-4807
1 Piece(s) Quote 122841283289-4815

Tech Support